Online Catalogue


Request
Print
Search
°C / mm / kg

Product Selection:

Please click here!
2340PJP125P30

Swivel castor, housing made of pressed steel, zinc-chromatised, precision ball bearing in swivel head, with PU cover, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, bolt hole

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.50 Inch
Overall height
6.18 Inch
Load capacity
220 LBS
 
Please click here!
2370DIK125P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, bolt hole

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.50 Inch
Overall height
6.10 Inch
Load capacity
220 LBS
 
Please click here!
2370PJJ125P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with synthetic threadguards, roller bearing, bolt hole

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.50 Inch
Overall height
6.10 Inch
Load capacity
220 LBS
 
Please click here!
2370PJP125P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, bolt hole

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.50 Inch
Overall height
6.10 Inch
Load capacity
220 LBS
 
Please click here!
2875QMP125P30

Walkway castor with integrated brake shoe for moving walkways, threadguards with integrated brake shoe, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of Polyurethane, Tread: Polyurethane, 4 tracks, selfcleaning between tracks, with threadguards, precision ball bearing, distances between tracks: approx. 4,5 mm, track width: approx. 4,0 mm.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.57 Inch
Overall height
6.02 Inch
 
Please click here!
2875ZAP125P30 LEFT

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.57 Inch
Overall height
6.02 Inch
 
Please click here!
2875ZAP125P30 RIGHT

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.57 Inch
Overall height
6.02 Inch
 
Please click here!
2875ZIP125P30 LEFT

Walkway castor with automatc side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Walkway castor with automatic side brake for moving walkways, flanged wheel with one ball race, left and right hand design.
Wheel centre: plastic, Tread: rubber, with threadguards, precision ball bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.57 Inch
Overall height
6.02 Inch
 
Please click here!
2875ZIP125P30 RIGHT

Walkway castor with automatc side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Walkway castor with automatic side brake for moving walkways, flanged wheel with one ball race, left and right hand design.
Wheel centre: plastic, Tread: rubber, with threadguards, precision ball bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
4.92 Inch
Width of tyre
1.26 Inch
Bolt hole
0.51 Inch
Offset
1.57 Inch
Overall height
6.02 Inch