Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2044UAX200R26-28S45
INTEGRAL

Swivel castor with central, total or directional lock, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, precision ball bearing, sealed, stem with cam hole for profile bars

Wheel diameter
200 mm
Width of tyre
35 mm
Bolt length
28 mm
Offset
60 mm
Overall height
229 mm
Load capacity
150 kg
 
Please click here!
2044UAX200R36-32S30
INTEGRAL

Swivel castor with central, total or directional lock, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, precision ball bearing, sealed, stem with cam hole for profile bars, short version

Wheel diameter
200 mm
Width of tyre
35 mm
Bolt length
32 mm
Offset
60 mm
Overall height
229 mm
Load capacity
150 kg
 
Please click here!
2044XSX200R26-28S45
INTEGRAL

Swivel castor with central, total or directional lock, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., stem with cam hole for profile bars

Wheel diameter
200 mm
Width of tyre
35 mm
Bolt length
28 mm
Offset
60 mm
Overall height
229 mm
Load capacity
150 kg
 
Please click here!
2044XSX200R36-32S30
INTEGRAL

Swivel castor with central, total or directional lock, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., stem with cam hole for profile bars, short version

Wheel diameter
200 mm
Width of tyre
35 mm
Bolt length
32 mm
Offset
60 mm
Overall height
229 mm
Load capacity
150 kg