Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3648IEP160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
350 kg
 
Please click here!
3648ITP160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3648ITP160P63 SH80

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
550 kg
 
Please click here!
3648TOO160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3648TOP160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3648UEP160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3648UER160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3648UOO160P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 115 mm
Overall height
210 mm
Load capacity
500 kg
 
Please click here!
4688IEP160P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
200 mm
Load capacity
350 kg
 
Please click here!
4688ITP160P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4688ITP160P63 SH80

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
200 mm
Load capacity
550 kg
 
Please click here!
4688TOO160P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4688TOP160P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4688UOO160P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
200 mm
Load capacity
500 kg
 
Please click here!
9688FTP160P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
770 kg
 
Please click here!
9688FTP160P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
700 kg
 
Please click here!
9688FTP160P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9688FTP160P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
860 kg
 
Please click here!
9688IEP160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
350 kg
 
Please click here!
9688ITP160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
800 kg
 
Please click here!
9688ITP160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
800 kg
 
Please click here!
9688TOO160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9688TOO160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9688TOP160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9688TOP160P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9958FTP160P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
235 mm
Load capacity
1500 kg
 
Please click here!
9958TOP160P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
235 mm
Load capacity
1700 kg