Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9258FTP300P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9258FTP300P66

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
250 x 200 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9258STP300P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9258STP300P66

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
250 x 200 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9688FTP300P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
355 mm
Load capacity
1400 kg
 
Please click here!
9688FTP300P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9688FTP300P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9688FTP300P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9688FVP300P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
85 mm
Size of plate
175 x 140 mm
Overall height
355 mm
Load capacity
800 kg
 
Please click here!
9958FTP300P68

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Overall height
415 mm
Load capacity
4000 kg