Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3640IEP200P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3640ITP200P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3640ITP200P63 SH80

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3640UEP200P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3640UER200P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3640UOO200P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3640UOP200P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
4680IEP200P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
400 kg
 
Please click here!
4680ITP200P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4680ITP200P63 SH80

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
700 kg
 
Please click here!
4680UOO200P63 600kg

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
600 kg
 
Please click here!
4680UOO200P63 800kg

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4680UOP200P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
9650FTP200P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9650FTP200P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1200 kg
 
Please click here!
9650FTP200P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
62 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9650FTP200P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Offset
62 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9650ITP200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
800 kg
 
Please click here!
9650TOO200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9650TOP200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9680FTP200P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9680FTP200P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1200 kg
 
Please click here!
9680FTP200P64 NL80

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
60 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9680FVP200P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
75 mm
Size of plate
175 x 140 mm
Offset
60 mm
Overall height
255 mm
Load capacity
500 kg
 
Please click here!
9680IEP200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
400 kg
 
Please click here!
9680ITP200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
800 kg
 
Please click here!
9680TOO200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9680TOP200P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9950FTP200P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
60 mm
Overall height
275 mm
Load capacity
2000 kg
 
Please click here!
9950FTP200P68

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Offset
60 mm
Overall height
315 mm
Load capacity
2800 kg
 
Please click here!
9950TOP200P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
60 mm
Overall height
275 mm
Load capacity
2000 kg