Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DIK075x25-Ø6

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
6 mm
Length of hub
28 mm
Load capacity
55 kg
 
Please click here!
DYK075x25-Ø6

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
6 mm
Length of hub
28 mm
Load capacity
55 kg
 
Please click here!
ETP075x40-Ø20 NL40

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
40 mm
Load capacity
350 kg
 
Please click here!
ETP075x62-Ø20 NL62

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
62 mm
Axle hole
20 mm
Length of hub
62 mm

Ø47x14 mm
Load capacity
400 kg
 
Please click here!
ETP075x75-Ø20

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
75 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
550 kg
 
Please click here!
ETP075x95-Ø20 NL95

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
95 mm
Axle hole
20 mm
Length of hub
95 mm

Ø47x14 mm
Load capacity
550 kg
 
Please click here!
PJE075x25-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
28.4 mm
Load capacity
50 kg
 
Please click here!
PJO075x25-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
26.5 mm
Load capacity
75 kg
 
Please click here!
PJP075x25-Ø6

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
6 mm
Length of hub
28.4 mm
Load capacity
75 kg
 
Please click here!
RK.ETP075x40-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
40 mm

Ø47x14 mm
Load capacity
600 kg
 
Please click here!
RK.ETP075x62-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
62 mm

Ø47x14 mm
Load capacity
400 kg
 
Please click here!
RK.ETP075x70-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
70 mm

Ø47x14 mm
Load capacity
400 kg
 
Please click here!
RK.ETP075x75-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
75 mm

Ø47x14 mm
Load capacity
500 kg
 
Please click here!
RK.ETP075x90-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
90 mm

Ø47x14 mm
Load capacity
500 kg
 
Please click here!
RK.ETP075x95-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
75 mm
Width of tyre
95 mm

Ø47x14 mm
Load capacity
550 kg
 
Please click here!
UAE075x25-Ø8

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
28.4 mm
Load capacity
50 kg
 
Please click here!
YGO075x25-Ø8

Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
26.5 mm
Load capacity
75 kg