Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
MOP250x50-Ø40

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
40 mm
Length of hub
60 mm
Load capacity
3500 kg
 
Please click here!
MOP250x80-Ø50

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
50 mm
Length of hub
90 mm
Load capacity
5500 kg
 
Please click here!
TOO250x50-Ø25

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1100 kg
 
Please click here!
TOP250x50-Ø25

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1100 kg