Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DIP200x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, precision ball bearing

Wheel diameter
200 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36 mm
Load capacity
100 kg
 
Please click here!
DIR200x50-Ø20

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
205 kg
 
Please click here!
DPP200x50-Ø20 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, rip profile

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
75 kg
 
Please click here!
DPR200x50-Ø20 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
75 kg
 
Please click here!
DVR200x50-Ø20

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
205 kg
 
Please click here!
DYP200x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, black, non staining, electric conductive, with threadguards, precision ball bearing

Wheel diameter
200 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36 mm
Load capacity
100 kg
 
Please click here!
DYR200x50-Ø20

Wheel centre made of pressed steel, Tread: solid rubber, black, electric conductive, roller bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
205 kg
 
Please click here!
EEZ200x50-Ø140

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
140 mm
Load capacity
350 kg
 
Please click here!
EEZ200x75-Ø100

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
200 mm
Width of tyre
75 mm
Axle hole
100 mm
Load capacity
500 kg
 
Please click here!
FTB200x50-Ø20 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
FTB200x50-Ø25 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
FTB200x50-Ø30 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
FTB200x50-Ø35 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
35 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
FTP200x50-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
FTP200x50-Ø25 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
FTP200x60-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1200 kg
 
Please click here!
FTP200x60-Ø25 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1200 kg
 
Please click here!
FTP200x80-Ø25 NL90

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
80 mm
Axle hole
25 mm
Length of hub
90 mm
Load capacity
1400 kg
 
Please click here!
FTP200x80-Ø30

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
80 mm
Axle hole
30 mm
Length of hub
90 mm
Load capacity
1400 kg
 
Please click here!
FVP200x75-Ø20

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
200 mm
Width of tyre
75 mm
Axle hole
20 mm
Length of hub
90 mm
Load capacity
500 kg
 
Please click here!
IEP200x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
IEP200x50-Ø25

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
IFP200x50-Ø20

Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
IFP200x50-Ø25

Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
ITP200x50-Ø20 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP200x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP200x50-Ø20-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
700 kg
 
Please click here!
ITP200x50-Ø25 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP200x50-Ø25 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP200x50-Ø25-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
700 kg
 
Please click here!
PIR200x50-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
205 kg
 
Please click here!
PJO200x50-Ø20

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
200 kg
 
Please click here!
PJP200x30-Ø8 MC

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Wheel diameter
200 mm
Width of tyre
30 mm
Axle hole
8 mm
Length of hub
53 mm
Load capacity
70 kg
 
Please click here!
PJP200x32-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
200 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36.5 mm
Load capacity
100 kg
 
Please click here!
PJP200x45-Ø8 MC

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Wheel diameter
200 mm
Width of tyre
45 mm
Axle hole
8 mm
Length of hub
53 mm
Load capacity
70 kg
 
Please click here!
PJP200x45-Ø8 ME

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Wheel diameter
200 mm
Width of tyre
45 mm
Axle hole
8 mm
Length of hub
53 mm
Load capacity
70 kg
 
Please click here!
PJR200x50-Ø20

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, roller bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
200 kg
 
Please click here!
PNP200x30-Ø8 NL44

Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing

Wheel diameter
200 mm
Width of tyre
30 mm
Axle hole
8 mm
Length of hub
44 mm
Load capacity
100 kg
 
Please click here!
PNP200x30-Ø8 NL60

Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing

Wheel diameter
200 mm