Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3430POI058P60-80x60

Swivel castor, housing made of pressed steel, zinc-chromatised, single ball race swivel head, axle riveted.

Wheel centre made of Polypropylene, plain bearing, plate fitting

Wheel diameter
58 mm
Width of tyre
28 mm
Size of plate
80 x 60 mm
Offset
21 mm
Overall height
76 mm
Load capacity
100 kg