Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2198UOI045P60-67x24

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
45 mm
Width of tyre
18 mm
Size of plate
67 x 24 mm
Overall height
48.5 mm
Load capacity
55 kg