Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5920UOI035L51-10

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, with blind hole for furniture fittings

Wheel diameter
35 mm
Width of tyre
11 mm
Bolt hole
10 mm

52 mm
Overall height
44.5 mm
Load capacity
50 kg
 
Please click here!
5920UOI035L51-9

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, with blind hole for furniture fittings

Wheel diameter
35 mm
Width of tyre
11 mm
Bolt hole
9 mm

52 mm
Overall height
31 mm
Load capacity
50 kg
 
Please click here!
A520POI035L51-8

Swivel castor, housing made of Polypropylene.

Wheel centre made of Polypropylene, plain bearing, with blind hole for furniture fittings

Wheel diameter
35 mm
Width of tyre
6 mm
Bolt hole
8 mm

38 mm
Overall height
39 mm
Load capacity
30 kg