Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2198UOI030P60-45X20

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
30 mm
Width of tyre
15 mm
Size of plate
45 x 20 mm
Overall height
34 mm
Load capacity
40 kg