Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
1430POI025P60-35x30

Swivel castor, housing made of pressed steel, zinc-chromatised, single ball race swivel head, axle riveted.

Wheel centre made of Polypropylene, plain bearing, plate fitting

Wheel diameter
25 mm
Width of tyre
12 mm
Size of plate
35 x 30 mm
Offset
9 mm
Overall height
36 mm
Load capacity
10 kg