2D Drawing
|
|
9688FTP200P64
EAN 4031582316230
Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
200 mm |
|
Width of Tread
|
80 mm |
|
Hardness of tread
|
Shore A 92 |
|
Size of Plate
|
175 x 140 mm |
|
Plate hole centres
|
140 x 105 mm |
|
Plate hole
|
15 mm |
|
Overall height
|
255 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Weight
|
10.756 kg |
|
Dynamic Load capacity
|
1400 kg |
|
Static Load capacity
|
2800 kg |
|
|
|
|