Versions
2D Drawing
|
|
9950STP500P68
EAN 4031582316858
Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.
Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
500 mm |
|
Width of Tread
|
80 mm |
|
Hardness of tread
|
Shore A 92 |
|
Size of Plate
|
270 x 250 mm |
|
Plate hole centres
|
230 x 210 mm |
|
Plate hole
|
17 mm |
|
Offset
|
130 mm |
|
Swivel Radius
|
380 mm |
|
Swivel Interference
|
760 mm |
|
Overall height
|
610 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Weight
|
126.665 kg |
|
Dynamic Load capacity
|
6000 kg |
|
Static Load capacity
|
12000 kg |
|
|
|
|