2D Drawing
|
|
3476UFP200P67
EAN 4031582305012
Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.
Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing, plate fitting with integrated central lock
Hint: The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
200 mm |
|
Width of Tread
|
46 mm |
|
Hardness of tread
|
Shore A 64 |
|
Size of Plate
|
137 x 105 mm |
|
Plate hole centres
|
105 x 77.5 mm |
|
Plate hole
|
13 mm |
|
Offset
|
55 mm |
|
Swivel Interference
|
310 mm |
|
Overall height
|
256 mm |
|
Temperature
|
- 20 / + 80 °C |
|
Standard
|
EN 12532 |
|
Weight
|
3.378 kg |
|
Dynamic Load capacity
|
300 kg |
|
Static Load capacity
|
600 kg |
|
|
|
|