2D Drawing
|
|
3360POJ108P62
EAN 4031582302974
Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.
Wheel centre made of Polypropylene, with threadguard, roller bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
108 mm |
|
Width of Tread
|
36 mm |
|
Hardness of tread
|
Shore D 65 |
|
Size of Plate
|
105 x 85 mm |
|
Plate hole centres
|
80/77 x 60 mm |
|
Plate hole
|
9 mm |
|
Offset
|
32 mm |
|
Swivel Radius
|
86 mm |
|
Swivel Interference
|
172 mm |
|
Overall height
|
132 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12532 |
|
Weight
|
0.587 kg |
|
Dynamic Load capacity
|
150 kg |
|
Static Load capacity
|
300 kg |
|
|
|
|