Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
WOO075x25-Ø8
EAN 4031582337945

Wheel made of heat resisting synthetic material, plain bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
75 mm
Width of Tread
25 mm
Axle Hole Ø
8 mm
Hub length
26.5 mm
Temperature
- 40 / + 180 Â°C
Standard
EN 12532 
Dynamic Load capacity
50 kg
Static Load capacity
100 kg