Zurück zum Suchergebnis
Enlarge Picture
Versions
5941UAP100R05-285947UAP100R05-28
2D Drawing
LINEA
5940UAP100R05-28
EAN 4031582338775

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
100 mm
Width of Tread
82 mm
Bolt-Ø
28 mm
Bolt lenght
40 mm
Offset
32 mm
Swivel Radius
88 mm
Swivel Interference
176 mm
Overall height
119 mm
Temperature
- 40 / + 80 Â°C
Standard
EN 12530 
Dynamic Load capacity
100 kg
Static Load capacity
200 kg