Versions
2D Drawing
|
|
5320XSX100S70
EAN 4031582309812
Swivel castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, all metal parts are yellow passivated.
Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., threaded stem with hexagon neck
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore D 40 |
|
Threaded stem
|
M 10 x 17 mm |
|
Offset
|
37 mm |
|
Swivel Radius
|
87 mm |
|
Swivel Interference
|
174 mm |
|
Overall height
|
137 mm |
|
Temperature
|
- 30 / + 80 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.441 kg |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|
|