Versions
 
2D Drawing
|
|
5328UAP100R05-18x62
EAN 4031582310290
Fixed castor, Fork and wheels made from high grade synthetic materials, with integrated threadguards, Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, all metal parts are yellow passivated, solid plug fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore D 40 |
|
Bolt-Ø
|
18 mm |
|
Bolt lenght
|
62 mm |
|
Overall height
|
137 mm |
|
Temperature
|
- 30 / + 80 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.53 kg |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|
|