Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
5229UAI050B10-11x20
EAN 4031582319590

Glide made of Polyamide, with Teflon base for hard floors

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
50 mm
Metal stem with circlip
11 x 20 mm
Overall height
39 mm
Temperature
- 20 / + 60 Â°C
Weight
0.055 kg
Collar-Ø
50 mm