Zurück zum Suchergebnis
Enlarge Picture
Versions
6A20YGI050B10-11x20
2D Drawing
6A23YGI050B10-11x20
EAN 4031582340785

Swivel castor with intermittend brake, housing made of Polypropylene, with zinc-die-cast cover.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), plain bearing, electric conductive, stem with circlip

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
50 mm
Width of Tread
8 mm
Hardness of tread
Shore A 87
Castor width
55 mm
Metal stem with circlip
11 x 20 mm
Swivel Radius
51 mm
Swivel Interference
102 mm
Overall height
59 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12529 
Weight
0.138 kg