Versions
2D Drawing
|
|
INTEGRAL 2044UAP150R36-32S30
EAN 4031582300192
Swivel castor with central, total or directional lock, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.
Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stem with cam hole for profile bars, short version
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
150 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore D 40 |
|
Bolt-Ø
|
32 mm |
|
Bolt lenght
|
50 mm |
|
Offset
|
40 mm |
|
Swivel Interference
|
230 mm |
|
Overall height
|
183 mm |
|
Temperature
|
- 30 / + 80 °C |
|
Standard
|
EN 12531 |
|
Weight
|
1.092 kg |
|
Dynamic Load capacity
|
150 kg |
|
Static Load capacity
|
300 kg |
|
|
|
|