2D Drawing
|
|
2370PJP075P30
EAN 4031582300345
Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, bolt hole
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
25 mm |
|
Hardness of tread
|
Shore A 87 |
|
Centre hole
|
10 mm |
|
Offset
|
30 mm |
|
Swivel Radius
|
67.5 mm |
|
Swivel Interference
|
135 mm |
|
Overall height
|
100 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.309 kg |
|
Dynamic Load capacity
|
75 kg |
|
Static Load capacity
|
150 kg |
|
|
|
|