Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
EEZ500x85-Ø370
EAN 4031582318418

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
500 mm
Width of Tread
85 mm
Axle Hole Ø
370 mm
Hardness of tread
Shore A 70
Temperature
- 20 / + 85 Â°C
Standard
EN 12533 
Weight
9.059 kg
Dynamic Load capacity
1300 kg
Static Load capacity
2600 kg