Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
EEZ300x85-Ø170
EAN 4031582318371

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
300 mm
Width of Tread
85 mm
Axle Hole Ø
170 mm
Hardness of tread
Shore A 70
Temperature
- 20 / + 85 Â°C
Standard
EN 12533 
Weight
5.086 kg
Dynamic Load capacity
800 kg
Static Load capacity
1600 kg