2D Drawing
|
|
2198UOI030P60-45X20
EAN 4031582030068
Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polyamide, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
30 mm |
|
Width of Tread
|
15 mm |
|
Hardness of tread
|
Shore D 75 |
|
Size of Plate
|
45 x 20 mm |
|
Plate hole centres
|
35 mm |
|
Plate hole
|
5.5 mm |
|
Overall height
|
34 mm |
|
Temperature
|
- 40 / + 80 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.029 kg |
|
Dynamic Load capacity
|
40 kg |
|
Static Load capacity
|
80 kg |
|
|
|
|