2D Drawing
|
|
1298POI014P80
EAN 4031582300024
Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polypropylene, plain bearing, Plate, round
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
14 mm |
|
Width of Tread
|
14 mm |
|
Hardness of tread
|
Shore D 65 |
|
Size of Plate
|
26 mm |
|
Plate hole centres
|
20 mm |
|
Plate hole
|
2.5 mm |
|
Overall height
|
13.5 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.008 kg |
|
Dynamic Load capacity
|
15 kg |
|
Static Load capacity
|
30 kg |
|
|
|
|