Accessory - 2976PJH075P54

Please click here!
PJO075x25-Ø8     

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
26.5 mm
Load capacity
75 Kg