Online Catalogue


PDF Download Request
2D Drawing Print
CAD Files  
°C / mm / kg
2976UAE075P54

EAN 4031582302882

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing, plate fitting

Wheel diameter 2.95 Inch
Width of Tread 0.98 Inch
Hardness of tread Shore D 40
Size of Plate 2.76 x 2.17 Inch
Plate hole centres 2.24/2.01 x 1.61 Inch
Plate hole 0.22 Inch
Offset 1.10 Inch
Swivel Interference 5.16 Inch
Overall height 4.06 Inch
Temperature - 4 / + 140 °F
Standard EN 12530 
Weight 1.490 LBS
Dynamic Load capacity 220 LBS
Static Load capacity 440 LBS
Enlarge Picture  



Enlarge Drawing

Enlarge Drawing