|
AVIANA 5976UAE075P54

EAN 4031582324648
Swivel castor with central lock, housing made of Polyamide, double ball bearing swivel head, upper ball race: balls made of stainless steel, lower ball race: balls of POM.
Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing, plate fitting
|
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
25 mm |
|
Hardness of tread
|
Shore D 40 |
|
|
Size of Plate
|
70 x 55 mm |
|
Plate hole centres
|
57/51 x 41 mm |
|
Plate hole
|
5.5 mm |
|
Offset
|
28 mm |
|
Overall height
|
103 mm |
|
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.495 kg |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|