|
2976PJE075P54

EAN 4031582302868
Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Stainless Steel balls.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless, plate fitting
|
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
25 mm |
|
Hardness of tread
|
Shore A 87 |
|
|
Size of Plate
|
70 x 55 mm |
|
Plate hole centres
|
57/51 x 41 mm |
|
Plate hole
|
5,5 mm |
|
Offset
|
28 mm |
|
Swivel Interference
|
131 mm |
|
Overall height
|
103 mm |
|
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|